Knowledge Search
Download document () of 20

150480
Model code: XSFB1202

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1200x200mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150480
Model Code
XSFB1202
EAN
4015081468201
Product Length/Depth
1200 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
14.975 kg
Compliances
RoHS conform

Delivery program

Model
Base stabilization profile
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Load capacity - max
0 kg
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1200 mm
Impact strength
IK10

Additional information

Features
Connectable
Mounting plate depth-adjustable
EMC-version
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.