Download document () of 20

155453
Model code: EPCOVER50-P100-JM

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover 50mm phase interval 100

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
155453
Model Code
EPCOVER50-P100-JM
EAN
4015081521630
Product Length/Depth
429 mm
Product Height
34 mm
Product Width
50 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Width in number of modular spacings
0
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.