Knowledge Search
Download document () of 20

158576
Model code: XMW3006CDC-B

Eaton xEnergy Main LV systems LV switchgear. Front plate/door, below, H=750mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158576
Model Code
XMW3006CDC-B
EAN
4015081551262
Product Length/Depth
35 mm
Product Height
750 mm
Product Width
575 mm
Product Weight
8.2 kg
Compliances
RoHS conform

Delivery program

Model
Stop door
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
EMC-version

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.