Download document () of 20

16124 SC

Eaton B-Line series Type 1 junction boxes, 16" height, 4" length, 12" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 7 side knockouts,5 top-bottom knockouts, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
16124 SC
UPC
782051226607
Product Length/Depth
4 in
Product Height
16 in
Product Width
12 in
Product Weight
10.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5
Side knockouts
7
Top knockouts
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.