Download document () of 20

167266
Model code: TH-TWIN

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Thermostat, TWIN

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167266
Model Code
TH-TWIN
EAN
4015081637669
Product Length/Depth
38 mm
Product Height
81 mm
Product Width
59 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
10 A
Mounting Method
Other
Model
Thermostat
Adjustable setting value for relative air humidity - max
0 %
Adjustable setting value for relative air humidity - min
0 %
Adjustment range temperature - max
60 °C
Adjustment range temperature - min
0 °C
Rated operational voltage (Ue) - max
240 V
Switch function type
Change-over contact (NO/NC)
Rated voltage AC, 50 Hz - min
120 V
Rated voltage AC, 50 Hz - max
240 V
Rated voltage AC, 60 Hz - min
0 V
Rated voltage AC, 60 Hz - max
0 V
Rated voltage DC - min
0 V
Rated voltage DC - max
0 V

Export product specification