Download document () of 20

167279
Model code: F-HEAT-250W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Heater blower 250W, mains voltage 230V AC 50/60Hz 2.2A, continuous operation, IP20

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167279
Model Code
F-HEAT-250W
EAN
4015081637829
Product Length/Depth
104 mm
Product Height
187 mm
Product Width
85 mm
Product Weight
0.99 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Fan
NEMA Rating
Other
Voltage type
AC
Rated power
250 W
Continuous heating power at 10°C
250 W
Voltage rating at AC 50 Hz - max
258 V
Voltage rating at AC 50 Hz - min
207 V
Voltage rating at AC 60 Hz - max
258 V
Voltage rating at AC 60 Hz - min
207 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Degree of protection (IP)
IP20

Export product specification