Download document () of 20
To be discontinued

167387
Model code: TSAMEM

Eaton Distribution parts. OBELISK top2 memory card for TR top2 devices (OBELISK top2 - memory card)

General specifications

Product Name
Eaton Distribution parts
Catalog Number
167387
Model Code
TSAMEM
EAN
4015081638864
Product Length/Depth
32.62 mm
Product Height
7.75 mm
Product Width
13 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Type of storage medium
Other
Memory size
0 KB
Memory type
EEPROM

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.