Download document () of 20

167618
Model code: SPCT2-NPE60/1

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 1pole, 260VAC, 30 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167618
Model Code
SPCT2-NPE60/1
EAN
4015081641086
Product Length/Depth
80 mm
Product Height
67 mm
Product Width
17.5 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
TN
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
260 V
Discharge surge current (8/20) - max
60 kA
Nominal discharge surge current (8/20)
30 kA
Nominal voltage at AC
260 V
Number of conductors without earthing
0
Voltage protection level
1 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification