Download document () of 20

168740
Model code: SPET2-280

SPET2-280. Surge arrester plug-in unit, 280VAC, 10 kA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168740
Model Code
SPET2-280
EAN
4015081652303
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
17.5 mm
Product Weight
0.032 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
Other
Type
Surge arrester
Application
Open areas Residential buildings Utility buildings
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
20 kA
Nominal discharge surge current (8/20)
10 kA
Nominal voltage at AC
280 V
Nominal voltage at DC
0 V
Number of conductors without earthing
0
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
1.2 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
100 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.