Download document () of 20

168845
Model code: BB-EVF-16/3P-1,5MU

Eaton Distribution parts. Phase busbar, 3-phase, 16qmm, fork connector, 1m, 1,5MU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168845
Model Code
BB-EVF-16/3P-1,5MU
EAN
4015081653409
Product Length/Depth
1045 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.655 kg
Compliances
RoHS conform

Product specifications

Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for TVSS
Electric connection type
Fork
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
18
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
1.5
Number of phases
3
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
690 V
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.