Download document () of 20

168860
Model code: BB-EVP-10/1P-2MU

Eaton Distribution parts. Phase busbar, 1-phase, 10qmm, pin, 1m, 2MU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168860
Model Code
BB-EVP-10/1P-2MU
EAN
4015081653539
Product Length/Depth
1000 mm
Product Height
35 mm
Product Width
7 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Used with
BB-EV
Busbar
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for TVSS
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
2
Number of phases
1
Pitch dimensions
36 mm
Rated operational voltage (Ue) - max
1000 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.