Photo is representative
Download
Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x50-8.8
Product Name |
Eaton xEnergy Main LV switchgear
|
Catalog Number |
168946
|
Model Code |
XNNSKS-M10X50-8
|
EAN |
4015081654376
|
Product Length/Depth |
50 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
0.043 kg
|
Compliances |
RoHS conform
|
Thread size |
10
#10 |
Head style |
Hexagon
|
Color |
Zinc
|
Surface protection |
Galvanic/electrolytic zinc plated
|
Material quality |
8.8 (steel)
|
Material |
Steel
|
Length to bottom side head |
50 mm
|
Head diameter |
10 mm
|
Dimension square neck bolt |
0 mm
|
Wrench width |
17 mm
|
Pitch thread |
0 mm
|
RAL-number |
7035
|
Thread per inch |
0
|
Screwing system |
Hexagon
|
Thread type |
M
Full thread |