Download document () of 20

170E3581
Model code: FUSE 160A 750V 1*BKN/130 GR DC

Fuse-link, high speed, 160 A, DC 750 V, compact size 1, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3581
Model Code
FUSE 160A 750V 1*BKN/130 GR DC
EAN
5027590438391
Product Length/Depth
129 mm
Product Height
43 mm
Product Width
61 mm
Product Weight
188.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
160 A
Breaking capacity
100 A
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Class
Class gR
Watt losses
26 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
7700
Mounting dimension
M8
Center-to-center distance of connections
129 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.