Download document () of 20

170E3586

Eaton Bussmann series high speed traction fuse, 125A, 100 kAIC, Other, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3586
UPC
051712209281
EAN
5996516006405
Product Length/Depth
129 mm
Product Height
61 mm
Product Width
43 mm
Product Weight
942 g
Compliances
RoHS Compliant
IEC

Product specifications

Amperage Rating
125 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Class
Class gR
Watt losses
21 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
4500
Mounting dimension
M8
Center-to-center distance of connections
156 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.