Download document () of 20

170E3917

Eaton Bussmann series high speed traction fuse, 40A, 60 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3917
UPC
051712386661
EAN
5996516001363
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1576 g
Certifications
IEC

Product specifications

Amperage Rating
40 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
45 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
395 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.