Download document () of 20

170E3942

Eaton Bussmann series high speed traction fuse, 63A, 40 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3942
UPC
051712204231
EAN
5996516006603
Product Length/Depth
266 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
254 g
Compliances
RoHS Compliant
Certifications
IEC

Product specifications

Amperage Rating
63 A
Breaking capacity
40 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
40 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
247 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
40 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.