Download document () of 20

170E5420

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 750 V, size 1, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E5420
UPC
051712929448
EAN
5027590322218
Product Length/Depth
130 mm
Product Height
69 mm
Product Width
51 mm
Product Weight
917 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
200 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1
Class
Class gR
Watt losses
37 W
Pre arc (I2T)
11000
Mounting dimension
Other
Center-to-center distance of connections
166 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.