Download document () of 20

170E9114

Eaton Bussmann series high speed square body fuse, 700 A, AC 1400 V, DIN 3, aR, DIN, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9114
EAN
5704057005739
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
132.2 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
700 A
Voltage rating
1400 V
Watt losses
130 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification