Download document () of 20

170F8231

Fuse-link, high speed, 200 A, DC 1200 V, size 2, 65 x 90 x 165 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170F8231
UPC
051712532273
EAN
5027590245067
Product Length/Depth
165 mm
Product Height
90 mm
Product Width
66 mm
Product Weight
1051 g
Compliances
Not Applicable
Certifications
UL Recognized

Product specifications

Amperage Rating
200 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
2
Class
Class aR
Clearing (I2T)
35000 at 1000 Vdc
Watt losses
85 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
142 mm
Current type
DC
Rated voltage DC
1200 V
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1200 V
Type
Fuse
Application
traction
Fitted with:
Double slot tags
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.