Download document () of 20

170M1362
Model code: FUSE 32A 690V 000/80 GR UC

Fuse-link, high speed, 32 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1362
Model Code
FUSE 32A 690V 000/80 GR UC
UPC
051712216630
EAN
5027590332767
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
138.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
32 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
270 at 660 V
Pre arc (I2T)
40
Watt losses
10 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
000

Export product specification