Download document () of 20

170M2092

Fuse-link, high speed, 200 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2092
UPC
051712533973
EAN
5027590304009
Product Length/Depth
268 mm
Product Height
93 mm
Product Width
83 mm
Product Weight
383.8 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
200 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
3
Class
Class aR
Clearing (I2T)
72561 at 2000 Vdc
Watt losses
97 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
25667
Mounting dimension
M8
Center-to-center distance of connections
246 mm
Current type
DC
Rated voltage DC
2400 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Material
Ceramic
Packaging type
Standard
Voltage rating
2400 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Double slot tags
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.