Download document () of 20

170M3462
Model code: FUSE 100A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3462
Model Code
FUSE 100A 690V 1*BKN/50 AR UC
UPC
051712799942
EAN
5027590447867
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
265 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
100 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
2450 at 660 V
Pre arc (I2T)
360
Watt losses
21 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification