Download document () of 20

170M3537

Eaton Bussmann series Fuse-link, high speed, 200 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3537
UPC
051712678612
EAN
5027590448468
Product Length/Depth
45 mm
Product Height
59 mm
Product Width
156 mm
Product Weight
464 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
29500 at 1000 V
Pre arc (I2T)
4950
Watt losses
50 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification