Fuse-link, high speed, 700 A, AC 690 V, size 1, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M4467
|
UPC |
051712258975
|
EAN |
5027590453219
|
Product Length/Depth |
70 mm
|
Product Height |
51 mm
|
Product Width |
51 mm
|
Product Weight |
399 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
700 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
465000 at 660 V
|
Pre arc (I2T) |
69500
|
Watt losses |
85 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
Flush end
BKN/Type K Indicator for Micro |
Fuse indicator |
Centre fuse status indicator
|
Fuse size |
1
|
Fitted with: |
Type K Indicator for micro
|