Fuse-link, high speed, 900 A, AC 1100 V, size 2, 61 x 77 x 91 mm, aR, IEC, UL, type K indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5499
|
| Model Code |
FUSE 900A 1100V 2BKN/90 AR CU
|
| UPC |
051712261463
|
| EAN |
5027590457507
|
| Product Length/Depth |
168 mm
|
| Product Height |
80 mm
|
| Product Width |
124 mm
|
| Product Weight |
818 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
900 A
|
| Voltage rating |
1100 V
|
| Voltage type |
AC
|
| Clearing (I2T) |
1750000 at 1000 V
|
| Pre arc (I2T) |
360000
|
| Watt losses |
122 W
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
BKN/90 Type K Indicator for Micro |
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
2
|
| Fitted with: |
Type K Indicator for micro
|