Download document () of 20

170M5617

Fuse-link, high speed, 1100 A, AC 600 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5617
UPC
051712261890
EAN
5704057030311
Product Length/Depth
77 mm
Product Height
135 mm
Product Width
61 mm
Product Weight
828.75 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1100 A
Voltage rating
700 V (UL), 600 V (IEC)
Voltage type
AC
Clearing (I2T)
1600000 at 660 V
Pre arc (I2T)
245000
Watt losses
120 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
Non Indicating
Fuse size
2

Export product specification