Download document () of 20

170M5700
Model code: FUSE 1000A 1000V 2FU/115 AR

Fuse-link, high speed, 1000 A, AC 1000 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5700
Model Code
FUSE 1000A 1000V 2FU/115 AR
UPC
051712262194
EAN
5027590458269
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
2350000 at 1000 V
Pre arc (I2T)
480000
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
2

Export product specification