Download document () of 20

170M5884
Model code: FUSE 350A 690V DIN 2 GR

Eaton Bussmann series high speed square body fuse, 690V (IEC), 350A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5884
Model Code
FUSE 350A 690V DIN 2 GR
UPC
051712334235
EAN
5027590461122
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
421.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
135000 at 600 V
Pre arc (I2T)
26000
Watt losses
50 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
2
Fitted with:
Type T Indicator for micro

Export product specification