Download document () of 20

170M6102

Fuse-link, high speed, 2500 A, AC 380 V, size 3, 70 x 147 x 66 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6102
EAN
5027590289047
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2500 A
Voltage rating
380 V
Voltage type
AC
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification