Download document () of 20

170M6142

Eaton Bussmann series high speed square body fuse, 500A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 235000 , Clearing at 1250V: 310000, square body with centre-bolted tags (slotted), Top fuse status indicator, 105W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6142
UPC
051712262965
EAN
5996516017890
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1276 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
235000 at 1000 V, 310000 at 1250 V
Pre arc (I2T)
39000
Watt losses
105 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification