Download document () of 20

170M6165
Model code: FUSE 1100A 690V 3/110 AR UC

Fuse-link, high speed, 1100 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6165
Model Code
FUSE 1100A 690V 3/110 AR UC
UPC
051712263115
EAN
5996516018057
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1204 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1100 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1300000 at 660 V
Pre arc (I2T)
190000
Watt losses
130 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification