Download document () of 20

170M6561
Model code: FUSE 700A 690V 3GKN/50 AR UC

Fuse-link, high speed, 700 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6561
Model Code
FUSE 700A 690V 3GKN/50 AR UC
UPC
051712264570
EAN
5027590462921
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
275.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
700 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
300000 at 660 V
Pre arc (I2T)
44500
Watt losses
110 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification