Fuse-link, high speed, 2000 A, AC 550 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6671
|
Model Code |
FUSE 2000A 550V 3FKE/90 AR UR
|
UPC |
051712265102
|
EAN |
5704057036092
|
Product Length/Depth |
88.8 mm
|
Product Height |
132.9 mm
|
Product Width |
73.5 mm
|
Product Weight |
0.001 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
2000 A
|
Voltage rating |
700 V (UL), 690 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
6350000 at 660 V
|
Pre arc (I2T) |
1150000
|
Watt losses |
175 W
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
US Style
FKE/Type K indicator for micro |
Fuse indicator |
Non Indicating
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|