Knowledge Search
Download document () of 20

170M7398
Model code: FUSE 200A 800V HS AC gR SIZE 2 DUAL I

Eaton Bussmann series Fuse-link, high speed, 200 A, AC 800 V, size NH2, 150 x 61 x 54 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7398
Model Code
FUSE 200A 800V HS AC gR SIZE 2 DUAL I
UPC
051712712729
EAN
5027590518000
Product Length/Depth
61 mm
Product Height
150 mm
Product Width
53.9 mm
Product Weight
733 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
200 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
9500
Clearing (I2T)
76000
Watt losses
32 W

Product specifications

Fuse type
PV-ANH2
Fuse indicator
Combination fuse status indicator
Fuse size
NH2
Fitted with:
Blade without bolt holes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877