Fuse-link, high speed, 630 A, AC 1000 V, size 3, 74 x 92 x 76 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M8606
|
Model Code |
FUSE 630A 1000V 3BKN/75 AR
|
UPC |
051712604093
|
EAN |
5027590465571
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
708.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
630 A
|
Voltage rating |
1000 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
490000 at 1000 V
|
Pre arc (I2T) |
82500
|
Watt losses |
120 W
|
Breaking capacity |
125 kA
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
Flush end
BKN/Type K Indicator for Micro |
Fuse indicator |
Centre fuse status indicator
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|