Download document () of 20

171293
Model code: SL7-L230

Eaton Moeller® series SL7 Filament lamp, 230V, 6W

General specifications

Product Name
Eaton Moeller® series SL7 Accessory Filament lamp
Catalog Number
171293
Model Code
SL7-L230
EAN
4015081679171
Product Length/Depth
16 mm
Product Height
35 mm
Product Width
16 mm
Product Weight
0.007 kg
Compliances
CE

Features & Functions

Color
Colorless

General

Average nominal lifespan
3000 hour
Connection to SmartWire-DT
No
Lifespan, electrical
3,000 h
Mounting Method
BA15d lamp socket
Product Category
Accessories
Suitable for
Round flashing luminaire
Pointer

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C

Electrical rating

Nominal current
0 mA
Power consumption
6.5 W
Rated operational voltage (Ue) at AC - max
230 V

Export product specification