Knowledge Search
Download document () of 20

171660
Model code: XME3806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=950x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171660
Model Code
XME3806M
EAN
4015081680115
Product Length/Depth
8 mm
Product Height
947 mm
Product Width
489 mm
Product Weight
7.486 kg
Compliances
RoHS conform

Technical data - mechanical

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.