Knowledge Search
Download document () of 20

171738
Model code: XBI-P

Eaton xEnergy Main LV systems LV switchgear. Separation at the end of the main busbar, arc fault barrier

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171738
Model Code
XBI-P
EAN
4015081680566
Product Length/Depth
825 mm
Product Height
4 mm
Product Width
337 mm
Product Weight
2 kg
Compliances
RoHS conform

Delivery program

Model
Other
Color
Red

Technical data - mechanical

Material
Plastic

Additional information

RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.