Eaton DX Braking resistance, IP20, 50 Ω, 5.1 kW, For use with: DC1, DA1, DL1, DG1, SVX, SPX
Product Name |
Eaton DX Braking resistor
|
Catalog Number |
171898
|
Model Code |
DX-BR050-5K1
|
EAN |
4015081684014
|
Product Length/Depth |
310 mm
|
Product Height |
450 mm
|
Product Width |
400 mm
|
Product Weight |
15.5 kg
|
Certifications |
UL Category Control No.: NMTR2, NMTR8
UL File No.: E300273 UL508 UL report applies to both US and Canada C22.2 Certified by UL for use in Canada UL |
Used with |
DA1
DC1 DG1 DM1 |
Accessories |
Braking resistances
|
Product Category |
Accessories
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Accessory/spare part type |
Breaking resistance
|
Braking resistance |
50 Ω
|
Continuous braking rating |
5.1 kW
|
Degree of protection |
IP20
IP00 |
Voltage rating - max |
1000 V
|
Suitable for |
Branch circuits, (UL/CSA)
|