Eaton Moeller series xComfort - Actuators. Switching Actuator 10A with input, energy measurement
Product Name |
Eaton Moeller series xComfort switching actuator
|
Catalog Number |
172939
|
Model Code |
CSAU-01/01-10IE
|
EAN |
4015081695270
|
Product Length/Depth |
65 mm
|
Product Height |
18 mm
|
Product Width |
65 mm
|
Product Weight |
0.041 kg
|
Compliances |
RoHS conform
|
Features |
Local operation/hand operation
Radio frequent bidirectional |
Bus system operating type |
Radio frequent
xComfort |
Actuation function |
Switching
|
Bus system product type |
Actuator
|
Built-in installation box depth - min |
18 mm
|
Number of inputs (binary) |
1
|
Number of switching contacts - max |
1
|
Rated operating voltage (Ue) - max |
230 V
|
Rated operating voltage (Ue) - min |
230 V
|
Amperage rating |
10 A
|
Fitted with: |
LED indication
Bus connection |
Switching power LED - max |
0 W
|
Switching current - max |
10 A
|
Switching power - max |
2300 W
|
Width in number of modular spacings |
3
|
Output power |
2300 W
|
Power supply |
Mains
|
Degree of protection |
IP20
|
Functions |
Bus module detachable
|
Mounting method |
Flush mounting
Flush mounted (plaster) |
Suitable for |
C-load
|
Power consumption |
0.25 W
|
Number of linkable devices |
32
|