Download document () of 20

172942
Model code: CSAU-01/01-16IE

Eaton Moeller series xComfort - Actuators. Switching Actuator 16A with input, energy measurement

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
172942
Model Code
CSAU-01/01-16IE
EAN
4015081695300
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.044 kg
Compliances
RoHS conform

Product specifications

Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Actuation function
Switching
Bus system product type
Actuator
Built-in installation box depth - min
18 mm
Number of inputs (binary)
1
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
16 A
Fitted with:
LED indication
Bus connection
Switching current - max
16 A
Switching power - max
3680 W
Width in number of modular spacings
3
Output power
3680 W
Power supply
Mains
Degree of protection
IP20
Functions
Bus module detachable
Mounting method
Flush mounting
Flush mounted (plaster)
Suitable for
C-load
Power consumption
0.25 W
Number of linkable devices
32

Export product specification