Download document () of 20

172943
Model code: CROU-00/01-S

Eaton Moeller series xComfort - Communication interfaces & routers. Router

General specifications

Product Name
Eaton Moeller series xComfort router
Catalog Number
172943
Model Code
CROU-00/01-S
EAN
4015081695317
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Application
Router
Bus system operating type
xComfort
Radio frequent
Power supply
Mains
Bus system product type
Accessory
Built-in installation box depth - min
18 mm
Nominal voltage - max
230 V
Number of phases
1
Degree of protection
IP20
Mounting method
Flush mounted (plaster)
Flush mounting
Width in number of modular spacings
3

Export product specification