Knowledge Search
Download document () of 20

173062
Model code: XTSZDSQC-H250W600

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=250x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173062
Model Code
XTSZDSQC-H250W600
EAN
4015081696482
Product Length/Depth
29 mm
Product Height
240 mm
Product Width
592 mm
Product Weight
4.89 kg
Compliances
RoHS conform

Delivery program

Model
Panel door
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
EMC-version

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.