Knowledge Search
Download document () of 20

173506
Model code: XTANS-DIN603-M12X60

Eaton xEnergy Main LV systems LV switchgear. Round-head screw DIN603 M12x60

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173506
Model Code
XTANS-DIN603-M12X60
EAN
4015081699131
Product Length/Depth
67 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
0.082 kg
Compliances
RoHS conform

Delivery program

Color
Zinc

Technical data - mechanical

Surface protection
Galvanic/electrolytic zinc plated
Material
Steel
Material quality
8.8 (steel)
Thread type
Metric
Thread size
12
#12
Thread per inch
0
Pitch thread
0 mm
Screwing system
Hexagon
Head style
Hexagon
Head diameter
12 mm
Dimension square neck bolt
0 mm
Length to bottom side head
60 mm

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.