Download document () of 20

173622
Model code: BPZ-MPL-NZM2X-1200-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM2 vertical W=1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
173622
Model Code
BPZ-MPL-NZM2X-1200-MV
EAN
4015081700295
Product Length/Depth
61 mm
Product Height
185 mm
Product Width
1092 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.