Download document () of 20

173631
Model code: BPZ-SF-200/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame 200mm compartment H12

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173631
Model Code
BPZ-SF-200/12
EAN
4015081700387
Product Length/Depth
60 mm
Product Height
1225 mm
Product Width
90 mm
Product Weight
2.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
1260 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.