Download document () of 20

173645
Model code: BPZ-CD-200/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door for front plate cover of the 200 mm compartment in shared composition, HxW=650x200mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173645
Model Code
BPZ-CD-200/7
EAN
4015081700523
Product Length/Depth
30 mm
Product Height
650 mm
Product Width
170 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP2X
NEMA Other
Suitable for height
650 mm
Suitable for width
200 mm
Application
Front cover of the 200 mm compartment with partitioned configuration
Material
Sheet steel
Steel
Mounting position
Vertical
Housing material
Sheet steel
Model
Partial door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.