Download document () of 20

173668
Model code: XVTL-SF-20-200

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Kit for partitioned configuration with Profi+ components, 200mm compartment, for H=2000 mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
173668
Model Code
XVTL-SF-20-200
EAN
4015081700752
Product Length/Depth
200 mm
Product Height
2000 mm
Product Width
100 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Connector / partition piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.