Download document () of 20

174224
Model code: DOOR-1/18-T-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Transparent door for IP65 IKA compact distribution board for damp locations, spare part, 1-row 18 SU, incl. lock mechanism

General specifications

Product Name
Eaton xComfort IKA door
Catalog Number
174224
Model Code
DOOR-1/18-T-IKA
EAN
4015081706860
Product Length/Depth
45 mm
Product Height
286 mm
Product Width
418 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door
Spare parts
IKA industrial distribution board
IKA standard distribution board
IKA professional distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
IKA
Door
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.