Download document () of 20

177076
Model code: T2-MINI

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini transparent door, 2 HP

General specifications

Product Name
Eaton xComfort Micro/Mini door
Catalog Number
177076
Model Code
T2-MINI
EAN
4015081715190
Product Length/Depth
46.2 mm
Product Height
20.2 mm
Product Width
81 mm
Product Weight
0.013 kg
Compliances
RoHS conform

Product specifications

Used with
Transparent window
Type
MINI distribution board Spare parts
Accessory/spare part type
MINI
Door
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.